text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS75M11B11

Catalog No. : 1SBV015111R1211

Description:  LS75M11B11 Limit Switch

UPC: 3471522628114

For more info visit:  electrification.us.abb.com

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

Ambient Air Temperature

Operation -25 ... +70 °C
Storage -30 ... +80 °C

RoHS Status

Following EU Directive 2011/65/EU

Pilot Duty of Contact Elements acc. UL508

A600/Q600

Dimensions

Product Net Weight

0.27 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

103 mm

Package Level 1 Height

77 mm

Package Level 1 Depth / Length

36 mm

Package Level 1 Gross Weight

0.275 kg

Package Level 1 EAN

3471522628114

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.275 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900