text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS35M31B11

Catalog No. : 1SBV013731R1211

Description:  LS35M31B11 Limit Switch

UPC: 3471522624109

For more info visit:  electrification.us.abb.com

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS30

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.175 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

95 mm

Package Level 1 Height

35 mm

Package Level 1 Depth / Length

32 mm

Package Level 1 Gross Weight

0.175 kg

Package Level 1 EAN

3471522624109

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

1.75 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900