Alternate Catalog No. : LS35P51B02
Catalog No. : 1SBV012151R1202
Description: LS35P51B02 Limit Switch
UPC: 3471522610980
Descriptors
|
Category |
Limit Switches |
Specifications
|
Product Main Type |
LS30 |
|
Number and Type of Bottom Cable Glands |
1/2 NPT plastic adaptor |
|
Number of Auxiliary Contacts NC |
2 |
|
Action Type of the Contact Element (acc. to IEC 60947-5-1) |
snap action contacts |
|
Ambient Air Temperature |
Operation -25 ... +70 °C |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
25g (10 to 500 Hz) no change in position of contacts greater than 100 µs |
|
Resistance to Shock acc. to IEC 60068-2-27 |
Half-sine Pulse for 11 ms, No Change in Contact Position 50 m/s² |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Pilot Duty of Contact Elements acc. UL508 |
A600/Q600 |
|
Flammability According to UL94 |
V-0 |
|
Actuator Type |
adjustable Ø 18 mm polyamide roller lever |
|
Actuation Speed |
acc. to IEC 60947-5-1 Max. 1.50 MTS |
|
Actuation Torque |
acc. to IEC 60947-5-1 Min. 0.1 N-m |
Dimensions
|
Product Net Width |
30 mm |
|
Product Net Weight |
0.115kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
118 mm |
|
Package Level 1 Height |
54 mm |
|
Package Level 1 Depth / Length |
32 mm |
|
Package Level 1 Gross Weight |
0.105 kg |
|
Package Level 1 EAN |
3471522610980 |
|
Package Level 2 Units |
5 piece |
|
Package Level 2 Gross Weight |
0.525 kg |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85364900 |
|
Angular Head Adjustment |
adjustable head every 90° |
|
Angular Lever Adjustment |
10° in 10° |