text.skipToContent text.skipToNavigation

Alternate Catalog No. : TA25DU1.4

Catalog No. : 1SAZ211201R1023

Description:  TA25DU-1.4 Thermal Overload Relay

UPC: 4013614216527

The TA25DU-1.4 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Overload Relays

Specifications

Product Name

Thermal Overload Relay

Rated Operational Voltage

Auxiliary Circuit 440/500 V DC/V AC
Main Circuit 690 V AC

Rated Operational Current

1.4 A

Setting Range

1.0 ... 1.4 A

Rated Impulse Withstand Voltage

Auxiliary Circuit 6 kV
Main Circuit 6 kV

Rated Insulation Voltage

690 V

Number of Poles

3

Number of Auxiliary Contacts NC

1

Number of Auxiliary Contacts NO

1

Number of Protected Poles

3

Trip Class

class 10A

Conventional Free-air Thermal Current

Auxiliary Circuit NC 10 A
Auxiliary Circuit NO 6 A

Rated Frequency

Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit DC
Main Circuit 60 Hz
Main Circuit 50Hz
Main Circuit DC

Rated Operational Current AC-3

1.4 A

Degree of Protection

Housing IP20
Main Circuit Terminals IP10

Pollution Degree

3

Suitable For

A9
A12
A16
A26
A30
A40
AL9
AL12
AL16
AL26
AL30
AL40

Rated Operational Current AC-15

(120 V) NC 3 A
(120 V) NO 1.5 A
(240 V) NC 3 A
(240 V) NO 1.5 A
(400 V) NC 1.9 A
(400 V) NO 1 A
(440 V) NC 1 A
(440 V) NO 1 A
(500 V) NC 1 A
(500 V) NO 1 A

Rated Operational Current DC-13

(125 V) NC 0.25 A
(125 V) NO 0.25 A
(24 V) NC 1.25 A
(24 V) NO 1.25 A
(250 V) NC 0.12 A
(250 V) NO 0.04 A
(60 V) NC 0.25 A
(60 V) NO 0.25 A

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 0.75 ... 4 mm²
Flexible with Ferrule 2x 0.75 ... 4 mm²
Flexible 1x 0.75 ... 4 mm²
Flexible 2x 0.75 ... 4 mm²
Rigid 1x 0.75 ... 4 mm²/Rigid 2x 0.75 ... 4 mm²

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible 1/2x 0.75 ... 2.5 mm²
Rigid 1/2x 0.75 ... 4 mm²

Wire Stripping Length

Auxiliary Circuit 9 mm
Main Circuit 12 mm

Tightening Torque

Auxiliary Circuit 1 ... 1.3 N·m
Main Circuit 1.5 ... 1.9 N·m

Mounting Position

Position 1 to 4

Power Loss

at Rated Operating Conditions per Pole 1.1 ... 2.2 W

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1

Recommended Screw Driver

Auxiliary Circuit Pozidriv 1
Main Circuit Pozidriv 2

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Ampere Rating UL/CSA

1.4 A

Contact Rating UL/CSA

(NC:) B600
(NO:) C300

Connecting Capacity Main Circuit UL/CSA

Flexible 1/2x 16-8 AWG
Stranded 1/2x 16-8 AWG

Ambient Air Temperature

Operation -25 ... +55 °C
Operation Compensated -25 ... +55 °C
Storage -40 ... +70 °C

Ambient Air Temperature Compensation

Yes

Connecting Capacity Auxiliary Circuit UL/CSA

Flexible 1/2x 18-14 AWG
Stranded 1/2x 18-14 AWG

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 12g

Maximum Operating Altitude Permissible

2000 m

RoHS Status

Following EU Directive 2011/65/EU

Tightening Torque UL/CSA

Auxiliary Circuit 12 in·lb
Main Circuit 12 in·lb

Object Classification Code

F

Classifications

ETIM 5.0

EC000106 - Thermal overload relay

ETIM 6.0

EC000106 - Thermal overload relay

ETIM 7

EC000106 - Thermal overload relay

eClass

7.0 27371501

ETIM 4

EC000106 - Thermal overload relay

Dimensions

Product Net Width

44 mm

Product Net Height

80 mm

Product Net Weight

0.15kg

Product Net Depth / Length

94 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

98 mm

Package Level 1 Depth / Length

47 mm

Package Level 1 Gross Weight

0.17 kg

Package Level 1 EAN

4013614216527

Package Level 1 Height

82 mm

Package Level 2 Width

280 mm

Package Level 2 Units

48 piece

Package Level 2 Depth / Length

395 mm

Package Level 2 EAN

4013614441967

Package Level 2 Gross Weight

8.546 kg

Package Level 2 Height

210 mm

Ordering

ECN

N

Customs Tariff Number

85364900

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)