text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB25/25A

Catalog No. : 1SAZ201108R0001

Description:  DB25/25A Single Mounting Kit

UPC: 4013614237737

DB25/25A Single monting kit for TA25DU
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Overload Relays

Specifications

Product Name

Single Mounting Kit

Rated Operational Voltage

Main Circuit 690 V AC

Rated Impulse Withstand Voltage

Main Circuit 6 kV

Rated Insulation Voltage

690 V

Number of Poles

3

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Rated Operational Current AC-3

25 A

Pollution Degree

3

Suitable For

TA25DU

Standards

UL 60947-1
UL 60947-4-1

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Ampere Rating UL/CSA

25 A

Ambient Air Temperature

Operation -25 ... +55 °C

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

Q

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

44 mm

Product Net Height

70.5 mm

Product Net Weight

0.055 kg

Product Net Depth / Length

85.8 mm

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

238 mm

Package Level 1 Depth / Length

82 mm

Package Level 1 Gross Weight

0.655 kg

Package Level 1 EAN

4013614515118

Package Level 1 Height

140 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)