Catalog No. : 1HMS4-C-G
Description: PVC CTD PIPESTRAP 1HOLE 4IN GRAY
UPC: 704508034740
Descriptors
|
Category |
Metal straps |
|
Special Features |
Sized to Allow for Extra Thickness of the PVC Coating |
|
Application |
To Support Conduit on Walls and Structures |
Specifications
|
Material |
Malleable Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E160899, RoHS |
Dimensions
|
Size |
4 Inch/103mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
103-103 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Other |
|
Surface protection |
Coated |