text.skipToContent text.skipToNavigation

Catalog No. : 1HMS11/4-G

Description:  PVC CTD PIPESTRAP 1HOLE 1-1/4IN GRY

UPC: 704508434182

PVC Coated One Hole Pipe Strap, 1-1/4 Inch/35 Metric Pipe Size, Malleable Iron, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Type

Pipe Strap for Conduit

Special Features

Sized to Allow for Extra Thickness of the PVC Coating

Application

To Support Conduit on Walls and Structures

Specifications

Material

Malleable Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/4 Inch/35 Metric

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here