text.skipToContent text.skipToNavigation

Catalog No. : 1H3

Description:  H-STRNGTH SPLITBLT CONN 2STR-6SLD

UPC: 783786200139

Type H High Strength Split-Bolt Connector, Bronze Alloy for Use on Copper Conductors, Conductor Range for Equal Main and Tap 2 Str-6 Sol
View More View Less
For more info visit:  electrification.us.abb.com
  • Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design.
  • Splicing, tapping or terminating conductors in power and grounding electrical connection.

Descriptors

Category

Mechanical connectors

Special Features

Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design.

Application

Splicing, tapping or terminating conductors in power and grounding electrical connection.

Specifications

Material

Bronze Alloy

Color

Metallic

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Documents/Support Tools

Sales Drawing

Click here