text.skipToContent text.skipToNavigation

Alternate Catalog No. : R41H2CSES3SBSCSYS09E

Catalog No. : 1H2CSES3SBSCSYS09E

Description:  RECLOSER

UPC: 75114302531

Molded Vacuum Recloser, Triple Single Recloser, 15kV, Horizontal Mounting Frame for Triple-Single, Control Power Transformers- Dual Oil Filled CPT - Customer Supplied, Control Model - 351R Standard, Special Cable, (3) Source Side Voltage Sensors, Special Lug, Both Line and Load Side Arrester Brackets, Customer Specified Surge Arresters, Wildlife Protectors - Both Side and Top Bushing of MVR (non-vented), Position Inducator - Standard (Green Open, Red Closed), Ships Completely Assembled and Site Ready.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Application

Triple-Single (3 - Single)

Specifications

Voltage Rating

15 kV

Amperage Rating

800 A

Mounting

Horizontal Mounting

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here