text.skipToContent text.skipToNavigation

Catalog No. : 1GR-TB

Description:  1 INCH GROUNDING LUG

UPC: 786210744384

1 Inch Revolver Grounding Lug, UL Listed for Use On T&B Liquidtight Fittings, Accepts Conductors #14 to #4, 25 Pieces
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

The grounding device is a combination of a set screw and a grounding lug that can be used to retrofit any existing liquidtight fitting to an externally grounded version.

Specifications

Conductor Range

#14-#4

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Sales Drawing

Click here