text.skipToContent text.skipToNavigation

Catalog No. : 1D300G152

Description:  GE Closing Coil - 76VDC 400

UPC:

76 V.D.C. Closing Coil
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories/Parts

GO Schedule

4H

Specifications

Major Line Description

RENEWAL PARTS

Minor Line Description

LIMITAMP RENEWL PARTS

Package Quantity

0

Stock Ship Lead Time

15

Stock Status

A

Classifications

Stock Class Code

Non-Stock

Dimensions

Weight

0.00 lb

Ordering

Minimum Order Quantity

1