Alternate Catalog No. : R41CXXXEEX2XXXSYS0SZ
Catalog No. : 1CXXXEEX2XXXSYS0SZ
Description: RECLOSER,3-1PH,15KV,CLUSTER MOUNT
UPC: 75114327541
MVR Molded Vacuum Recloser: (3) 1 Phase Recloser Assemblies, 15kV, 12.5kA, 150kV BIL, 800 Amps, Dual Ct Ratio: 1000/500:1 (MVR1-15-12-N), Terminal Lug: (6) 2-Hole Terminal Lug Kits (3188B0126G1), MVR Junction Box: (1) Junction Box (3188B0360G1), Interconnection Cable: (1) 32-Pin, 35 Foot Control Cable for SEL651R (3188B0092G5), Accessories Included: (1) Cluster Mounting Frame (3188D0204G1), Special Requests: Customer Special 651R Description (0651R22CXGG8AE111310XX)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Cluster Mounting |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI C37.60-2003 |