Catalog No. : 1C-CDN
Description: MARRETTE NO 1 SET SCREW PKG/3
UPC: 67396250020
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
Marrette #1 set screw wire connector. Anti-vibration. Cap and insert combination screw & brass barrel. Rated 150 degrees C - 600 Volts. Wire range: 18-12. Package of 3.
View More
View Less
For more info visit:
electrification.us.abb.com
- External cap made of rugged, phenolic material and 150 degree C rated.
- Made of rugged material and 150 degree C rated.
- Choice of slot or Robertson set screw.
- Insulator cap locks securely in place to safeguard against accidental loosening in high vibration applications.
- No need to "re-strip" wires when re-wiring. Simply loosen set screw to remove non-twisted wires.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
External cap made of rugged, phenolic material and 150 degree C rated. |
Specifications
|
Color |
Black |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
18-12 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1570933_2005-01-17 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |