text.skipToContent text.skipToNavigation

Catalog No. : 1BM433-30F22

Description:  32A,ILK,3P4W,MIPCO,480V,FC,1 GANG

UPC: 708917097471

Interlocks with Single-Gang Cast Aluminum Enclosure - Screw Cap, Amps 32, Voltage Rating 380/440V 50/60Hz, Poles/Wires 3P4W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll