Alternate Catalog No. : 1 A 2270-3/0
Catalog No. : 1A2270-3/0
Description: THREADED ADAPTER
UPC: 783786952816
Aluminum Threaded Transformer Adapter - Cable To Stud, Tin Plated, Oxide Inhibiting Compound, White 4/0 Cap, Black 3/0 Cap, Dies TX 249 840 11A. 3/0 Stranded. 3.125 inches long. Tap 5/8-11 UNC-2B
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
Specifications
|
Connection |
Screw-On - Compression |
|
Conductor Range |
4/0 to 3/0 AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.125 inches long |
Documents/Support Tools
|
SDS |