Alternate Catalog No. : 1 A 2264-500
Catalog No. : 1A2264-500
Description: AL TRANS ADAPTER - CABLE - STUD 500
UPC: 783786762569
Aluminum Threaded Transformer Adapter - Cable To Stud, Tin Plated, Oxide Inhibiting Compound, Dies 106 300 317 15A 1 5/16. 500 kcmil Stranded, 500 kcmil Compact Aluminum. 4 inches long. Tap 3/4-10 UNC-2B THRU
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
Specifications
|
Connection |
Screw-On - Compression |
|
Conductor Range |
500 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inches long |
Documents/Support Tools
|
SDS |