Alternate Catalog No. : 1 A 2129-750
Catalog No. : 1A2129-750
Description: AL TRANS ADAPTER - CABLE - STUD 750
UPC: 783786762545
Aluminum Threaded Transformer Adapter - Cable To Stud, Tin Plated, Oxide Inhibiting Compound, Yellow 750 Cap, Blue 300 Cap, Dies 140H 301 342 1 1/2. 750 kcmil Stranded Aluminum. 4 inches long. Tap 3/4-10 UNC-2B THRU
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
Specifications
|
Connection |
Screw-On - Compression |
|
Conductor Range |
700 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inches long |
Documents/Support Tools
|
SDS |