Catalog No. : 1980
Description: CARPET FLANGE
UPC: 786210019802
Carpet Flange, 4-29/32 Inch Diameter, 5/32 Inch Thickness, Brass, For use with 200 Series Tops and 1900 Series Bottoms
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 200 Series Tops and 1900 Series Bottoms |
Specifications
|
Material |
Brass |
Classifications
|
Brand Name |
Steel City |
|
Standard |
CSA 000589000 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 000589000 | 441201 | N/A | N/A | N/A |