Catalog No. : 1948
Description: 2.5 INCH INSUL CHASE NIPPLE
UPC: 786210019482
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
To Effectively Bush Factory or Field-Punched, Cut, or Drilled Holes In Metal Boxes or Enclosures. To Couple Boxes Back-to-Back |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
2-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | 2206261 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Thread size outer thread metric |
63 |
|
Material housing |
Other |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |