Catalog No. : 190875
Description: CU TFR SPADE ADAPTER 6 HOLE 1/2BOLT
UPC: 783786762958
Tin Plated Copper Transformer Spade Adapter Pad, Bolt 1/2 inch, Six Hole Pad, 3 inch wide x 7.5 inch long x .25 inch thick, Two rows of 3-Holes that are .562 inch Diameter, spaced 2.75 inch center to center long ways and 1.75 inch center to center across.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
1.75 inch and 2.75 inch Spacing |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3 inch wide x 7.5 inch long x .25 inch thick |