Catalog No. : 190-G
Description: PIPESTRAP CVR 1HOLE 1/2IN MARK9 GRY
UPC: 704508434014
PVC Coated Conduit Body Cover, Mark 9, 1/2 Inch/16 Metric, Stamped Steel, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Stamped Steel |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1/2 Inch/16mm |