text.skipToContent text.skipToNavigation

Catalog No. : 18RAS-251TX

Description:  HEAT-SHR MALE-250 TAB 22-18 LEN 1.8

UPC: 786210071282

Heat-Shrinkable Fully Insulated Male Tab, Length 1.80 Inches, Maximum Insulated .170, Tab Size .250x.032, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: WT1255

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Brass

Color

Red

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Fully isolated

Colour insulation

Red

Material insulation

PA

Material

Copper

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here