Catalog No. : 18RA-4X
Description: 1XP VYNL INS RNG TERM 22-18 No4 RED
UPC: 786210608167
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Vinyl |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
AWG-range |
22-18 |
|
Material |
Copper |
|
Surface protection |
Tinned |
Documents/Support Tools
|
Sales Drawing |