Catalog No. : 18RA-2577C
Description: NYL INS DISC FEM-250 22-18 100 PK
UPC: 786209930729
Vinyl Fully Insulated Female Disconnect, Length 1.01 Inches, Width .38 Inches, Maximum Insulation .165, Tab Size .250x.032, Wire Range #22-#18 AWG, Color Red, Brass, Tin Plated, 500 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 kV |
|
Material |
Vinyl |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Fully isolated |
|
Colour insulation |
Red |
|
Material insulation |
Polyvinyl chloride (PVC) |
|
Material |
Brass |
|
AWG-range |
22-18 |