Catalog No. : 18RA-250FL
Description: RED NYLON 250 SERIES FEMALE DISCONN
UPC: 786210358079
Insulated Vinyl Female Disconnect, For Wire Range 22-18, Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
300 kV |
|
Material |
Vinyl |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
22-18 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503402 | 622701 | N/A | N/A | N/A |
| UL | E66716 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
Polyvinyl chloride (PVC) |
|
Material |
Brass |