text.skipToContent text.skipToNavigation

Catalog No. : 18RA-250FCP

Description:  INS VIN FEM 250 DISCON No22-18 RED

UPC: 786210899381

Vinyl-Insulated Female Disconnect, Length .96 Inches, Width .29 Inches, Maximum Insulation .150, Tab Size .250x.032, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, Mini-Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Unique construction of the female disconnect offers long-term dependability.
  • Brazed seam serrated barrel provides maximum tensile strength.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 18RA250F

Descriptors

Category

Wire terminal disconnect

Special Features

Unique construction of the female disconnect offers long-term dependability. Brazed seam serrated barrel provides maximum tensile strength.

Specifications

Voltage Rating

600 V

Material

Brass

Finish

Tin Plated

Color

Red

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E66716 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Red

Material insulation

Polyvinyl chloride (PVC)

Material

Copper

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here