text.skipToContent text.skipToNavigation

Catalog No. : 18RA-14X

Description:  EXP INS VINYL RING TERM, 22-16, 1/4

UPC: 786210800974

Expanded Vinyl-Insulated Ring Terminal, Length 1.13 Inches, Width .50 Inches, Maximum Insulation .170, Bolt Hole 1/4 Inch, Wire Range #22-#16 AWG, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation.
  • Ring terminals won't fall free even if the mounting screw loosens.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: RA727-170

Descriptors

Category

Electrical terminals

Special Features

Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation. Ring terminals Won't fall free even if the mounting screw loosens.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

1/4 inch

Documents/Support Tools

Sales Drawing

Click here