text.skipToContent text.skipToNavigation

Catalog No. : 18RA-10

Description:  INS VINYL RING TERM 22-16 NO10 RED

UPC: 786210800929

Vinyl-Insulated Ring Terminal, Length .97 Inches, Width .31 Inches, Maximum Insulation .150, Bolt Hole #10, Wire Range #22-#16 AWG, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • These terminals are self-insulated with a PVC insulation sleeve of extra length to give protection and relieve bending stress at wire's flex point.
  • Brazed seam barrel is serrated to obtain high pull-out value.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: RA877

Descriptors

Category

Electrical terminals

Special Features

These terminals are self-insulated with a PVC insulation sleeve of extra length to give protection and relieve bending stress at wires flex point. Brazed seam barrel is serrated to obtain high pull-out value.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1341

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here