text.skipToContent text.skipToNavigation

Catalog No. : 185M12-A

Description:  LUG STR 185MM2 M12 CL A 1HL CU ORG

UPC: 786209804600

Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 185mm Squared, Bolt Size M12, Straight, Orange, 1 Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

185 mm2

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Spec-Kon

Dimensions

Stud Size

M12

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here