text.skipToContent text.skipToNavigation

Catalog No. : 185M10-A-90

Description:  LUG 90DEG 185MM2 M10 CL A 1HL ORG

UPC: 786209836632

Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 185mm Squared, Bolt Size M10, 90 Degree, Orange, 1 Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

185 mm2

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Spec-Kon

Dimensions

Stud Size

M10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant