Catalog No. : 185-9200
Description: INLINE WTRPRF CONN 3POLE 12-16MM BL
UPC: 5016947003771
In-Line Waterproof Connector Assembly, 3 Pole Plug and Socket, 12-16mm Cable Range, Halogen Free, IP68, Plug and Socket Connector is Polycarbonate, Outer Housing is Glass Filled Nylon with Nitrile Rubber Seal, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Halogen Free |
|
Application |
Light / Heavy Industrial |
Specifications
|
Conductor Range |
12.0 to 16.0 mm |
|
Number Of Poles |
3 |
|
Material |
Polycarbonate Housing, Glass Filled Nylon with Nitrile Rubber Seal |
|
Color |
Black |
|
Insulation |
IP68 |
|
Temperature Rating |
-25 to +80 C |
Classifications
|
Brand Name |
Adaptaflex |