Catalog No. : 185-9000
Description: INLINE WTRPRF CONN 3POLE 5-9MM BLK
UPC: 5016947001173
In-Line Waterproof Connector Assembly, 3 Pole Plug and Socket, 5-9mm Cable Range, Halogen Free, IP68, Plug and Socket Connector is Polycarbonate, Outer Housing is Glass Filled Nylon with Nitrile Rubber Seal, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Halogen Free |
|
Application |
Light / Heavy Industrial |
Specifications
|
Conductor Range |
5.0 to 9.0 mm |
|
Number Of Poles |
3 |
|
Material |
Polycarbonate Housing, Glass Filled Nylon with Nitrile Rubber Seal |
|
Color |
Black |
|
Insulation |
IP68 |
|
Temperature Rating |
-25 to +80 C |
Classifications
|
Brand Name |
Adaptaflex |