text.skipToContent text.skipToNavigation

Catalog No. : 17279-TB

Description:  EXPEDITOR PACK 54513

UPC: 786210359427

Lug, 250 mcm, Yellow, Splicing Connector, Install with TBM20S, TBM25S, TBM5SV and power tools as recommended.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

250 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant