Catalog No. : 1723-63
Description: COPPER PLATE 7X7X.250 TINPLATED
UPC: 783786762934
Tin Plated Copper Plate, Transformer Pad, 7 inch X 7 inch X .250 inch thick, One side with Dog-Earred corners Sheared to 4 inch wide - that side has 4 holes (2 over 2) - .625 inch diameter with 1.75 inch spacing. 7 inch side has two Rows of five holes on 1.75 inch center, arranged with 2 Slotted, 1 normal then 2 more sloted holes.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Slotted Holes on one side |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7 inch x 7 inch x .250 inch Thick |