Catalog No. : 171X-SV18-1458
Description: 52171X,52C145/8,SSFSV18,GCS12101/2
UPC: 785991045475
Pre-Fabricated, Single Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 and 3/4 Inch Eccentric Knockouts, 5/8 Inch Raised Box Cover, with Grounding #12 AWG Solid Ground Wire Pigtail, C-3 Armored Cable Clamp, and 18 Inch Vertical Mounting Bracket, For Use with Armored/Metal Clad Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Specialty electrical boxes |
Application |
For use with armoured cables |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Gray |
Cable Entry |
Knockouts |
Mounting |
Bracket |
Cubic Capacity |
30.3 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Efab |
Dimensions
Size |
4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth |