Catalog No. : 171MSXADJ
Description: 52171MSXP 52CADJ
UPC: 785991046823
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Mounting |
Bracket |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Efab |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Mounting in the soil |
N |
|
Mounting under water |
N |
|
Length |
4 inch |
|
Width |
4 inch |
|
Depth |
1.5 inch |
|
Material |
Steel |
|
Weatherproof |
N |