text.skipToContent text.skipToNavigation

Catalog No. : 171MSX18

Description:  52171 MSX, 52 C 18, & PIGTAIL

UPC: 785991043686

Pre-Fabricated, Two Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch Eccentric Knockouts, 3/4 Inch Raised Box Cover, with Grounding #12 AWG Solid Ground Wire Pigtail and Metal Stud Bracket and C-3 Armored Cable Clamp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Specifications

Material

Steel

Color

Gray

Cable Entry

Knockouts

Mounting

Bracket

Cubic Capacity

30.3 cu in

Knockouts

Yes

Classifications

Brand Name

Efab

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here