text.skipToContent text.skipToNavigation

Catalog No. : 171MSX15

Description:  52171MSX, 52C15

UPC: 785991047882

Pre-Fab Assembly with Metal Stud Bracket. 4 inch deep box with AC clamp, no ground wire. One device mud ring , 1 inch raised.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Specifications

Material

Steel

Color

Gray

Mounting

Bracket

Knockouts

Yes

Classifications

Brand Name

Efab

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N