text.skipToContent text.skipToNavigation

Catalog No. : 171MSX13

Description:  52171 MSX, 52 C 13, & PIGTAIL

UPC: 785991043587

Pre-Fabricated, Single Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch Eccentric Knockouts, 1/2 Inch Raised Box Cover, with Grounding #12 AWG Solid Ground Wire Pigtail and Metal Stud Bracket and C-3 Armored Cable Clamp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Special Features

Available in 1-1/2 inch or 2-1/8 inch depth

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Mounting

Bracket

Cubic Capacity

30.3 cu in

Classifications

Brand Name

Efab

Dimensions

Size

4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here