text.skipToContent text.skipToNavigation

Catalog No. : 171MS18

Description:  52171 MS 1234,52 C 18, & PIGTAIL

UPC: 785991043563

Pre-Fabricated, Two Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch Eccentric Knockouts, 3/4 Inch Raised Box Cover, with Grounding #12 AWG Solid Ground Wire Pigtail and Metal Stud Bracket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Specifications

Material

Steel

Color

Gray

Cable Entry

Knockouts

Mounting

Bracket

Cubic Capacity

30.3 cu in

Knockouts

Yes

Classifications

Brand Name

Efab

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here