Catalog No. : 171MS17
Description: 52171 MS 1234, 52 C 17 AND PIGTAIL
UPC: 785991082883
Pre-Fabricated, Single Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch Eccentric Knockouts, 1/2 Inch Raised Box Cover, with Grounding #12 AWG Solid Ground Wire Pigtail and Metal Stud Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Efab |
ETIM Classification
ETIM
EC002600 Box/housing for surface mounting on the wall/ceiling
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Mounting in the soil |
N |
|
Mounting under water |
N |
|
Length |
4 inch |
|
Width |
4 inch |
|
Depth |
1.5 inch |
|
Material |
Steel |
|
Weatherproof |
N |