text.skipToContent text.skipToNavigation

Catalog No. : 171MS15

Description:  52171MS1/2&3/4P 52C15

UPC: 785991047851

Pre-assembly with 'MS' bracket 4 inch pre-galvanized steel square box, box depth-2-1/8 inch with 1 inch raised one device box cover and pre-installed pigtail.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Specifications

Material

Steel

Color

Gray

Mounting

Bracket

Knockouts

Yes

Classifications

Brand Name

Efab

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N