Catalog No. : 171MS1458
Description: 52171 MS 1234, 52 C 1458, & PIGTAIL
UPC: 785991043556
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Mounting |
Bracket |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Efab |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Mounting in the soil |
N |
|
Mounting under water |
N |
|
Length |
4 inch |
|
Width |
4 inch |
|
Depth |
1.5 inch |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |