text.skipToContent text.skipToNavigation

Catalog No. : 171CV-185/8-52PD1

Description:  52171CVW/52C185/8GSC12101/2,52PD1

UPC: 785991045482

Pre-Fabricated, Two Gang Outlet Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, 5/8 Inch Raised Box Cover, Galvanized Steel, with Grounding #12 AWG Solid Ground Wire Pigtail and CV Bracket, For Use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Application

For use with the conduits

Specifications

Number Of Outlet

2

Material

Steel

Color

Gray

Cable Entry

Knockouts

Mounting

Bracket

Cubic Capacity

21 cu in

Knockouts

Yes

Classifications

Brand Name

Efab

Dimensions

Size

4 Inches Length x 4 Inches Width x 1-1/2 Inches Depth