text.skipToContent text.skipToNavigation

Catalog No. : 17122-100

Description:  9/16INCH CABLE STAPLES,STL,100/BX

UPC: 785991016864

9/16 Inch Steel Staples For Type Nonmetallic Cable 100 Pieces Per Box 3 Wire # 10 Or 12 BX, ROMEX, UF Up To 9/16 Inch Wide
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC011855 Staple

Back width

14.6812 mm

Leg length

28.575 mm