text.skipToContent text.skipToNavigation

Catalog No. : 170SA-G

Description:  PVC CTD COND CVR 1/2IN FRM7 AL GRY

UPC: 704508036416

7-1/2 Inch Aluminum Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Aluminum with Neoprene Gasket

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

7-1/2 inch

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here