Catalog No. : 170SA
Description: 1/2 IN STAMPED ALUM CVR, FM7
UPC: 786210104928
1/2 Inch Replacement Cover for Conduit Body, Form 7, Stamped Aluminum, Includes Neoprene Gasket
View More
View Less
For more info visit:
electrification.us.abb.com
- Includes gasket
- Stainless steel screws, aluminum clips, and stainless steel and Neoprene O-Ring washer
Descriptors
|
Category |
Enclosure plates or covers |
|
Application |
Provide access to conductors for maintenance and future changes |
Specifications
|
Material |
Stamped Aluminum |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Size |
1/2 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E214213 | N/A | QCKW | N/A | N/A |