text.skipToContent text.skipToNavigation

Catalog No. : 17035-1

Description:  CK COPPER COMPRESSION - BAC20FU

UPC: 786210290928

Copper Compression, 2/0 Gauge, Universial, Orange die, 5 units
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant