text.skipToContent text.skipToNavigation

Catalog No. : 17015-TB

Description:  CK COPPER COMPRESSION - BAC20SPBT

UPC: 786210359311

Battery Post Connector for 2/0 AWG Straight Positive Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Finish

Tin Plated

Wire Type

Battery

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2/0 AWG