text.skipToContent text.skipToNavigation

Catalog No. : 17006-TB

Description:  CK COPPER COMPRESSION - BAC30SUBT

UPC: 786210359298

Copper Compression, 3/0 Gauge, Universal, Purple die, 5 units
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

3/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant